1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rough Finish Taper Reamer RF-TPRT (SKH56) (Part Number)

Rough Finish Taper Reamer RF-TPRT (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,963.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Shank Type]
· Morse taper shank
[Coating Y/N]
· None
[Groove Shape]
· Straight
[Base Blade Y/N] N

Part Number
RF-TPRT8-MT1
RF-TPRT10-MT1
RF-TPRT13-MT2
RF-TPRT16-MT2
RF-TPRT20-MT2
RF-TPRT25-MT3
RF-TPRT30-MT3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Allowable Tolerance (φD)
(mm)
Tip Diameter Large Tip Diameter Shank NO. Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Nominal Size

฿ 6,963.50

TTL REAMER 1 Piece(s) 31 Day(s) 1417.810.62MT122265.548

฿ 8,530.89

TTL REAMER 1 Piece(s) 31 Day(s) 1639.813.06MT124565.5410

฿ 9,808.02

TTL REAMER 1 Piece(s) 31 Day(s) 19412.7616.64MT229578.5413

฿ 15,700.24

TTL REAMER 1 Piece(s) 31 Day(s) 23415.7420.42MT233578.5416

฿ 19,676.77

TTL REAMER 1 Piece(s) 31 Day(s) 27019.725.1MT237078.5420

฿ 30,996.80

TTL REAMER 1 Piece(s) 31 Day(s) 31024.6430.84MT343098625

฿ 41,184.83

TTL REAMER 1 Piece(s) 31 Day(s) 31829.635.96MT344598630

Loading...

  1. 1

Basic Information

Link Model Morse Tapered Link Coating Presence None Groove Shape Straight
Base-Blade Availability None