1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Blade Shell Reamer SP-SR (SKH51) (Part Number)

Spiral Blade Shell Reamer SP-SR (SKH51)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,260.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Shank Type]
· Straight shank
[Coating Y/N]
· None
[Groove Shape]
· Spiral
[Base Blade Y/N] N

Part Number
SP-SR50
SP-SR56
SP-SR60
SP-SR62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter φD
(mm)
Outer Diameter Allowable Tolerance (φD)
(mm)
Overall Length
(mm)
Number of Flutes Hole Diameter
(mm)
Key Width
(mm)
Key Depth
(mm)

฿ 22,260.06

TTL REAMER 1 Piece(s) 31 Day(s) 507080122589

฿ 30,619.47

TTL REAMER 1 Piece(s) 31 Day(s) 5675901432911

฿ 31,519.27

TTL REAMER 1 Piece(s) 31 Day(s) 6075901432911

฿ 35,786.05

TTL REAMER 1 Piece(s) 31 Day(s) 6275901432911

Loading...

  1. 1

Basic Information

Link Model Straight Link Coating Presence None Groove Shape Spiral
Base-Blade Availability None