(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Box, Multi-Functional, 8 Pockets

Multi Box, Multi-Functional, 8 Pockets

You can add up to 6 items to the comparison list.

Loading...

Specifications of CR-SMMHM1

  • Product Type
    [Other] Parts Box
  • Height (mm)
    30
  • Width (mm)
    175
  • Depth (mm)
    140
  • Case color
    Transparency
  • Pocket Color
    Yellow
  • Number of Pockets(Piece)
    8
Part Number
CR-SMMHM1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 290.32

BOX 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Type
    Parts Box
  • Height (mm)
    30
  • Width (mm)
    175
  • Depth (mm)
    140
  • Case color
    Transparency
  • Pocket Color
    Yellow
  • Number of Pockets(Piece)
    8

Product Description

[Features]
· Various sizes of storage space were created by separating sections using partitions.
· Transparent to enable contents to been seen easily, and portable as well.

Specifications of CR-SMMHM1

  • Product Type
    [Other] Parts Box
  • Height (mm)
    30
  • Width (mm)
    175
  • Depth (mm)
    140
  • Case color
    Transparency
  • Pocket Color
    Yellow
  • Number of Pockets(Piece)
    8
Part Number
CR-SMMHM1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 290.32

BOX 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1