(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Wide range of inside measurements possible by combining extension rods and
anvils with the micrometer head.
• Two types of measuring faces are available; with or without carbide tip.
• The sleeve is rotated to adjust the index line position when setting to a length standard.
Part Number |
---|
137-011 |
137-201 |
137-202 |
137-203 |
137-204 |
137-205 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) |
---|---|---|---|---|---|---|
฿ 3,184.43 ฿ 2,175.92 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~63 | ||
฿ 5,451.59 ฿ 3,728.89 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~150 | ||
฿ 6,953.01 ฿ 4,741.26 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~300 | ||
฿ 8,535.84 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | 50~500 | ||
฿ 12,170.67 ฿ 8,306.48 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~1000 | ||
฿ 15,360.43 ฿ 10,540.33 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~1500 |
Loading...
Type | Accessories | Display Method | Analog | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Included | Scale Interval(mm) | 0.01 |
How can we improve?
How can we improve?