(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• World's highest performing micrometer overall.
• Extended battery life of approximately 2.4 years.
• Ergonomic anti-slip frame cover and front panel for more comfortable hand-heldmeasurements.
• Ratchet thimble provides better operability for one-handed operation.
• Oil-resistant material used for all plastic parts.
• Models equipped with a Digimatic output port can form part of a statistical
process control or networked measurement system.
• Interface Input Tools are available that enable the conversion of measurement data
to keyboard signals that are then directly input to cells in off-the-shelf
spreadsheet software such as Excel.
• Two types of constant-force devices are available: Ratchet Stop and Ratchet Thimble.
• Measuring faces: Carbide
Part Number |
---|
293-230-30 |
293-231-30 |
293-232-30 |
293-233-30 |
293-240-30 |
293-241-30 |
293-242-30 |
293-243-30 |
293-250-30 |
293-251-30 |
293-252-30 |
293-253-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | With / Without Measurement Data Output Terminal | Parallelism (µm) | IP Protection Level |
---|---|---|---|---|---|---|---|---|---|
฿ 5,891.68 ฿ 4,259.10 | MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0~25 | Included | 1 | 1 | ||
฿ 8,468.64 ฿ 6,422.62 | MEASURING TOOLS | 1 Piece(s) | Same day | 25~50 | Included | 1 | 1 | ||
฿ 10,152.95 ฿ 6,929.39 | MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~75 | Included | 2 | 2 | ||
฿ 11,838.44 ฿ 7,705.64 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 75~100 | Included | 2 | 2 | ||
฿ 5,800.09 ฿ 4,413.29 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | 0~25 | Not Included | 1 | 1 | ||
฿ 7,267.16 ฿ 5,573.19 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | 25~50 | Not Included | 1 | 1 | ||
฿ 9,135.27 ฿ 6,747.31 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 50~75 | Not Included | 2 | 2 | ||
฿ 9,554.98 ฿ 6,518.41 | COOLANT PROOF MICROMETER | 1 Piece(s) | 45 Day(s) | 75~100 | Not Included | 2 | 2 | ||
฿ 16,323.63 ฿ 10,634.84 | MEASURING TOOLS | 1 Piece(s) | Same day | 100~125 | Included | 3 | 3 | ||
฿ 15,839.35 ฿ 10,811.94 | MEASURING TOOLS | 1 Piece(s) | Same day | 125~150 | Included | 3 | 3 | ||
฿ 16,771.98 ฿ 11,458.62 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 150~175 | Included | 3 | 3 | ||
฿ 17,754.77 ฿ 12,128.28 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 175~200 | Included | 4 | 4 |
Loading...
Type | Standard Micrometer | Display Method | Digital | Waterproof Function | Included |
---|---|---|---|---|---|
Scale Interval(mm) | 0.001 | Flatness(µm) | 0.3 | Power Supply | SR44 1EA |
How can we improve?
How can we improve?