(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Otafuku Pig Leather Hosiery Magic

Otafuku Pig Leather Hosiery Magic

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 429.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-29-N-L
R-29-N-LL
R-29-N-M
R-29-W-L
R-29-W-LL
R-29-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details
(cm)
Color Mass
(g)

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5 Navy Blue 60

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 22.0, Total Length: 23.5, Length of Middle Finger: 9.0 Navy Blue 78

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Navy Blue 50

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5 White 60

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 22.0, Total Length: 23.5, Length of Middle Finger: 9.0 White 78

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 White 50

Basic Specifications

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Material
    Palm: Pigskin Leather, Back of Hand: Cotton Wrist: With Rubber Band
  • Thickness(mm)
    0.8
  • Specifications
    Wrist Velcro Type
  • Features
    Taking professionals into consideration, Gun cut sewing reduces discomfort around the fingers. Breathable and less likely to heat back ventilation type.

Product Description

Taking professionals into consideration, Gunn cut sewing reduces discomfort around the fingers. ? Unlined gloves for less sweat and breathability.

Part Number
R-29-N-L
R-29-N-LL
R-29-N-M
R-29-W-L
R-29-W-LL
R-29-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details
(cm)
Color Mass
(g)

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5 Navy Blue 60

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 22.0, Total Length: 23.5, Length of Middle Finger: 9.0 Navy Blue 78

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 Navy Blue 50

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L Around Pal: 20.0, Total Length: 22.0, Length of Middle Finger: 8.5 White 60

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL Around Pal: 22.0, Total Length: 23.5, Length of Middle Finger: 9.0 White 78

฿ 429.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M Around Pal: 18.0, Total Length: 21.5, Length of Middle Finger: 8.0 White 50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1