(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Otafuku Cow Split Leather Cotton Oil Magic Stopped

Otafuku Cow Split Leather Cotton Oil Magic Stopped

You can add up to 6 items to the comparison list.

Loading...

Specifications of 467

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Size Details(cm)
    Around Pal: 23.0, Total Length: 23.0, Length of Middle Finger: 9.0
  • Material
    Split Cattle Leather, Inside: 100% Cotton
  • Mass(g)
    130
  • Thickness(mm)
    1.2
  • Specifications
    Wrist Velcro Type
  • Features
    Cotton inner surface means soft, gentle on hands, and easy to wear. Oil treated, soft, and doesn't get hard when wet. Siphons off sweat in the summer and prevents cold in the winter. Unique leather traits make it hard for smells or powder to stick.
Part Number
467
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 470.00

LEATHER GLOVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Size Details(cm)
    Around Pal: 23.0, Total Length: 23.0, Length of Middle Finger: 9.0
  • Material
    Split Cattle Leather, Inside: 100% Cotton
  • Mass(g)
    130
  • Thickness(mm)
    1.2
  • Specifications
    Wrist Velcro Type
  • Features
    Cotton inner surface means soft, gentle on hands, and easy to wear. Oil treated, soft, and doesn't get hard when wet. Siphons off sweat in the summer and prevents cold in the winter. Unique leather traits make it hard for smells or powder to stick.

Product Description

[Features]
· Since the inner is cotton, feels soft and comfortable to wear.
· Since it is processed with oil, soft, and hard to harden even if it gets wet in water.
· Siphons off sweat in the summer and prevents cold in the winter.
· Unique leather traits make it hard for smells or powder to stick.

Specifications of 467

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Size Details(cm)
    Around Pal: 23.0, Total Length: 23.0, Length of Middle Finger: 9.0
  • Material
    Split Cattle Leather, Inside: 100% Cotton
  • Mass(g)
    130
  • Thickness(mm)
    1.2
  • Specifications
    Wrist Velcro Type
  • Features
    Cotton inner surface means soft, gentle on hands, and easy to wear. Oil treated, soft, and doesn't get hard when wet. Siphons off sweat in the summer and prevents cold in the winter. Unique leather traits make it hard for smells or powder to stick.
Part Number
467
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 470.00

LEATHER GLOVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1