(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6608-02 |
1-6608-03 |
1-7326-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Manufacturer Product Name | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 48,398.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stand (Rod diameter φ34 x height of 1010 mm) | R2722 | Stirrer, R2722 stand | Stepless speed adjustment is possible, and maintains constant torque through microprocessor control. Stirrer with a speed regulation knob which can be used to set the speed. By using labworldsoft® (sold separately: Item number 1-1815-13) which is Windows® software, it is possible to control, regulate, and record the speed and torque parameters. | 1 unit | ||
฿ 11,957.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Boss head (Compatible with stand diameter φ34 mm) | R271 | Stirrer, R271 boss head | Stepless speed adjustment is possible, and maintains constant torque through microprocessor control. Stirrer with a speed regulation knob which can be used to set the speed. By using labworldsoft® (sold separately: Item number 1-1815-13) which is Windows® software, it is possible to control, regulate, and record the speed and torque parameters. | 1 pc. | ||
฿ 59,787.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | Extendable stand (support diameter φ34 x height 620-1,010 mm) | R2723 | Stand R2723 Stand | Stepless speed adjustment is possible, and microprocessor control maintains constant torque. Stirrer with rotation speed adjustment knob that can set the rotation speed. By using labworldsoft® (sold separately: product number 1-1815-13) which is Windows® software, it is possible to control, regulate, and record the speed and torque parameters. Since the stand rod is equipped with a gas spring, it can be smoothly raised and lowered. | 1 unit |
A stirrer with excellent cost performance.
Part Number |
---|
1-6608-02 |
1-6608-03 |
1-7326-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Manufacturer Product Name | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 48,398.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stand (Rod diameter φ34 x height of 1010 mm) | R2722 | Stirrer, R2722 stand | Stepless speed adjustment is possible, and maintains constant torque through microprocessor control. Stirrer with a speed regulation knob which can be used to set the speed. By using labworldsoft® (sold separately: Item number 1-1815-13) which is Windows® software, it is possible to control, regulate, and record the speed and torque parameters. | 1 unit | ||
฿ 11,957.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Boss head (Compatible with stand diameter φ34 mm) | R271 | Stirrer, R271 boss head | Stepless speed adjustment is possible, and maintains constant torque through microprocessor control. Stirrer with a speed regulation knob which can be used to set the speed. By using labworldsoft® (sold separately: Item number 1-1815-13) which is Windows® software, it is possible to control, regulate, and record the speed and torque parameters. | 1 pc. | ||
฿ 59,787.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | Extendable stand (support diameter φ34 x height 620-1,010 mm) | R2723 | Stand R2723 Stand | Stepless speed adjustment is possible, and microprocessor control maintains constant torque. Stirrer with rotation speed adjustment knob that can set the rotation speed. By using labworldsoft® (sold separately: product number 1-1815-13) which is Windows® software, it is possible to control, regulate, and record the speed and torque parameters. Since the stand rod is equipped with a gas spring, it can be smoothly raised and lowered. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?