(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Coat, Antibacterial, Single, White, MR-110, Men's M/L/LL

White Coat, Antibacterial, Single, White, MR-110, Men's M/L/LL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0316-87-04-33

  • Product Model
    White Coat
  • Sizes
    L
  • Color
    White Type
  • Length(cm)
    110
  • Shoulder Width(cm)
    46
  • Sleeve Length(cm)
    60
  • Chest Size(cm)
    114
  • Maker Part Number
    MR-110
  • TGK Code
    0316870433
  • Characteristics
    Antibacterial treatment has been further enhanced to provide functional treatments that strongly suppress proliferation of E-coli O-157, pseudomonas aeruginosa, etc., that are attached to fiber. Rapid effectiveness and speedy suppression on proliferation of resistant strains by acting directly on cell membranes of microorganisms. Features excellent washing durability for sustaining effectiveness over long periods of time.
  • Specifications
    Outer Left Breast Pocket, Dual Waist Box Pocket
  • Materials
    65% Polyester + 35% Cotton
  • Amount Of Content
    1 Pair
Part Number
0316-87-04-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,983.33

WHITE COAT 1 Piece(s) 16 Day(s) 1 Pair

Basic Specifications

  • Product Model
    White Coat
  • Sizes
    L
  • Color
    White Type
  • Length(cm)
    110
  • Shoulder Width(cm)
    46
  • Sleeve Length(cm)
    60
  • Chest Size(cm)
    114
  • Maker Part Number
    MR-110
  • TGK Code
    0316870433
  • Characteristics
    Antibacterial treatment has been further enhanced to provide functional treatments that strongly suppress proliferation of E-coli O-157, pseudomonas aeruginosa, etc., that are attached to fiber. Rapid effectiveness and speedy suppression on proliferation of resistant strains by acting directly on cell membranes of microorganisms. Features excellent washing durability for sustaining effectiveness over long periods of time.
  • Specifications
    Outer Left Breast Pocket, Dual Waist Box Pocket
  • Materials
    65% Polyester + 35% Cotton
  • Amount Of Content
    1 Pair

Product Description

This product has been treated to increase its antibacterial properties and in order to strongly inhibit the growth of pseudomonas aeruginosa, O157 and other possible contaminants which have become attached to the fibers. Acts directly on the cell membranes of microorganisms so as to ensure it is quick to take effect and inhibit the growth of resistant strains of bacteria. Stands up to heavy-duty washing, ensuring it maintains its effectiveness over many uses.

Specifications of 0316-87-04-33

  • Product Model
    White Coat
  • Sizes
    L
  • Color
    White Type
  • Length(cm)
    110
  • Shoulder Width(cm)
    46
  • Sleeve Length(cm)
    60
  • Chest Size(cm)
    114
  • Maker Part Number
    MR-110
  • TGK Code
    0316870433
  • Characteristics
    Antibacterial treatment has been further enhanced to provide functional treatments that strongly suppress proliferation of E-coli O-157, pseudomonas aeruginosa, etc., that are attached to fiber. Rapid effectiveness and speedy suppression on proliferation of resistant strains by acting directly on cell membranes of microorganisms. Features excellent washing durability for sustaining effectiveness over long periods of time.
  • Specifications
    Outer Left Breast Pocket, Dual Waist Box Pocket
  • Materials
    65% Polyester + 35% Cotton
  • Amount Of Content
    1 Pair
Part Number
0316-87-04-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,983.33

WHITE COAT 1 Piece(s) 16 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1