(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Handled Ladle 50 cc–150 cc

Short Handled Ladle 50 cc–150 cc

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0153-32-22-22

  • Product Model
    Ladle
  • Capacity(ml)
    100
  • Detail Types
    Short handle
  • Ball Diameter(φ mm)
    75
  • Maker Part Number
    51100
  • TGK Code
    0153322222
  • Materials
    SUS304(18-8)
  • Handle Length(mm)
    150
  • Amount Of Content
    1 pc.
Part Number
0153-32-22-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 491.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 18 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Ladle
  • Capacity(ml)
    100
  • Detail Types
    Short handle
  • Ball Diameter(φ mm)
    75
  • Maker Part Number
    51100
  • TGK Code
    0153322222
  • Materials
    SUS304(18-8)
  • Handle Length(mm)
    150
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of stainless steel.

Specifications of 0153-32-22-22

  • Product Model
    Ladle
  • Capacity(ml)
    100
  • Detail Types
    Short handle
  • Ball Diameter(φ mm)
    75
  • Maker Part Number
    51100
  • TGK Code
    0153322222
  • Materials
    SUS304(18-8)
  • Handle Length(mm)
    150
  • Amount Of Content
    1 pc.
Part Number
0153-32-22-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 491.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 18 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1