(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0437-54-66-01 |
0437-54-66-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | TGK Code | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 195.64 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | A | 0437546601 | 1 pc. | ||
฿ 195.64 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | B | 0437546602 | 1 pc. |
Secures a frame rod at a 90° angle in three directions. Combine A and B to have rods bisect symmetrically.
Part Number |
---|
0437-54-66-01 |
0437-54-66-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | TGK Code | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 195.64 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | A | 0437546601 | 1 pc. | ||
฿ 195.64 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | B | 0437546602 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?