(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
0975-04-63-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | |
---|---|---|---|---|---|---|---|
฿ 7,028.96 |
TUBE/FUNNEL | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | 1 Box (5 pcs) |
Screw cap precipitation tube with round bottom, 50 mL (with scale).
Material details: PP (cap) / PTFE (Packing)
Cap size: GL-32
Part Number |
---|
0975-04-63-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | |
---|---|---|---|---|---|---|---|
฿ 7,028.96 |
TUBE/FUNNEL | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | 1 Box (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?