(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filtration funnel porcelain compatible models for 55 mm to 330 mm (0866-31-55-51)

Filtration funnel porcelain compatible models for 55 mm to 330 mm (0866-31-55-51)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0866-31-55-51
0866-31-55-53
0866-31-55-54
0866-31-55-55
0866-31-55-56
0866-31-55-57
0866-31-55-58
0866-31-55-59
0866-31-55-60
0866-31-55-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Length
(mm)
Foot Diameter
(mm)
Length
(mm)
Capacity
(ml)
Compatible Size
(φ mm)
TGK Code Weights Sizes
(mm)

฿ 1,345.96

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 70 113 18 - 70 For 55 (Filter Paper) 0866315551 - Foot Minimum Diameter: 12.5, Foot Medium Diameter: 14, Bottom Inner Diameter: 62, Foot Total Length: 60, Length from Shoulder to Base of Foot: 17, Length from Bottom Part to Shoulder: 36 1 pc.

฿ 1,824.89

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 108 158 22 - 300 For 90 (Filter Paper) 0866315553 - Foot Minimum Diameter: 15, Foot Medium Diameter: 16.5, Bottom Inner Diameter: 96, Foot Total Length: 80, Length from Shoulder to Base of Foot: 25, Length from Bottom Part to Shoulder: 53 1 pc.

฿ 2,652.12

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 133 208 29 105 600 For 110 (Filter Paper) 0866315554 - Foot Minimum Diameter: 18, Foot Medium Diameter: 19, Maximum Diameter: 20 to 25, Length from Shoulder to Base of Foot: 35, Length from Bottom Part to Shoulder: 68, Bottom Inner Diameter: 120 1 pc.

฿ 3,958.28

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 148 217 38 115 700 For 125 (Filter Paper) 0866315555 - Opening Outer Diameter: φ146 Height of Base Unit Column: 95; Depth of Base Unit Column: 60; Minimum Diameter of Foot: 22; Intermediate Diameter of Foot: 26; Bottom Inner Diameter: 135; Distance from Shoulders to Root of Legs: 27; Distance from Bottom to Shoulders: 75 1 pc.

฿ 7,223.67

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 175 250 40 - 1280 For 150 (Filter Paper) 0866315556 - Foot Diameter: 30φ, Foot Minimum Diameter: 25, Foot Medium Diameter: 30, Bottom Inner Diameter: 160, Foot Total Length: 130, Length from Shoulder to Base of Foot: 30, Length from Bottom Part to Shoulder: 90 1 pc.

฿ 12,230.61

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 210 310 43 - 3200 For 185 (Filter Paper) 0866315557 2560g Foot Minimum Diameter: 28, Medium Diameter: 32, Total Length: 140, Bottom Inner Diameter: 195, Length from Shoulder to Base of Foot: 50, Bottom Part to Shoulder: 120 1 pc.

฿ 16,323.24

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 270 340 45 - 5000 For 240 (Filter Paper) 0866315558 - Foot Minimum Diameter: 28, Foot Medium Diameter: 30, Bottom Inner Diameter: 245, Foot Total Length: 135, Length from Shoulder to Base of Foot: 70, Length from Bottom Part to Shoulder: 135 1 pc.

฿ 18,108.32

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 318 325 50 135 8000 For 285 (Filter Paper) 0866315559 - Outer Diameter of Base of Foot: 52φ, Outer Diameter of Foot Opening: 35φ, Foot Minimum Diameter: 34, Foot Medium Diameter: 40, Bottom Inner Diameter: 295, Length from Shoulder to Base of Foot: 50, Length from Bottom Part to Shoulder: 140 1 pc.

฿ 29,863.74

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 330 400 65 - 9000 For 300 (Filter Paper) 0866315560 8000g Foot Minimum Diameter: 47, Foot Medium Diameter: 54, Bottom Inner Diameter: 310, Foot Total Length: 170, Length from Shoulder to Base of Foot: 90, Length from Bottom Part to Shoulder: 140 1 pc.

฿ 30,952.20

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 380 380 50 130 13000 For 330 (Filter Paper) 0866315561 - Foot Minimum Diameter: 32, Foot Medium Diameter: 40, Bottom Inner Diameter: 355, Length from Shoulder to Base of Foot: 90, Length from Bottom Part to Shoulder: 160 1 pc.

Basic Specifications

  • Product Type
    Funnel
  • Material
    Other
  • Material Details
    Magnet
  • 1 pc.

Product Description

Buchner type porcelain filtration funnels compatible with 55 to 330 mm filter papers.
Wide variations are available.

Part Number
0866-31-55-51
0866-31-55-53
0866-31-55-54
0866-31-55-55
0866-31-55-56
0866-31-55-57
0866-31-55-58
0866-31-55-59
0866-31-55-60
0866-31-55-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Length
(mm)
Foot Diameter
(mm)
Length
(mm)
Capacity
(ml)
Compatible Size
(φ mm)
TGK Code Weights Sizes
(mm)

฿ 1,345.96

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 70 113 18 - 70 For 55 (Filter Paper) 0866315551 - Foot Minimum Diameter: 12.5, Foot Medium Diameter: 14, Bottom Inner Diameter: 62, Foot Total Length: 60, Length from Shoulder to Base of Foot: 17, Length from Bottom Part to Shoulder: 36 1 pc.

฿ 1,824.89

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 108 158 22 - 300 For 90 (Filter Paper) 0866315553 - Foot Minimum Diameter: 15, Foot Medium Diameter: 16.5, Bottom Inner Diameter: 96, Foot Total Length: 80, Length from Shoulder to Base of Foot: 25, Length from Bottom Part to Shoulder: 53 1 pc.

฿ 2,652.12

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 133 208 29 105 600 For 110 (Filter Paper) 0866315554 - Foot Minimum Diameter: 18, Foot Medium Diameter: 19, Maximum Diameter: 20 to 25, Length from Shoulder to Base of Foot: 35, Length from Bottom Part to Shoulder: 68, Bottom Inner Diameter: 120 1 pc.

฿ 3,958.28

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 148 217 38 115 700 For 125 (Filter Paper) 0866315555 - Opening Outer Diameter: φ146 Height of Base Unit Column: 95; Depth of Base Unit Column: 60; Minimum Diameter of Foot: 22; Intermediate Diameter of Foot: 26; Bottom Inner Diameter: 135; Distance from Shoulders to Root of Legs: 27; Distance from Bottom to Shoulders: 75 1 pc.

฿ 7,223.67

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 175 250 40 - 1280 For 150 (Filter Paper) 0866315556 - Foot Diameter: 30φ, Foot Minimum Diameter: 25, Foot Medium Diameter: 30, Bottom Inner Diameter: 160, Foot Total Length: 130, Length from Shoulder to Base of Foot: 30, Length from Bottom Part to Shoulder: 90 1 pc.

฿ 12,230.61

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 210 310 43 - 3200 For 185 (Filter Paper) 0866315557 2560g Foot Minimum Diameter: 28, Medium Diameter: 32, Total Length: 140, Bottom Inner Diameter: 195, Length from Shoulder to Base of Foot: 50, Bottom Part to Shoulder: 120 1 pc.

฿ 16,323.24

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 270 340 45 - 5000 For 240 (Filter Paper) 0866315558 - Foot Minimum Diameter: 28, Foot Medium Diameter: 30, Bottom Inner Diameter: 245, Foot Total Length: 135, Length from Shoulder to Base of Foot: 70, Length from Bottom Part to Shoulder: 135 1 pc.

฿ 18,108.32

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 318 325 50 135 8000 For 285 (Filter Paper) 0866315559 - Outer Diameter of Base of Foot: 52φ, Outer Diameter of Foot Opening: 35φ, Foot Minimum Diameter: 34, Foot Medium Diameter: 40, Bottom Inner Diameter: 295, Length from Shoulder to Base of Foot: 50, Length from Bottom Part to Shoulder: 140 1 pc.

฿ 29,863.74

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 330 400 65 - 9000 For 300 (Filter Paper) 0866315560 8000g Foot Minimum Diameter: 47, Foot Medium Diameter: 54, Bottom Inner Diameter: 310, Foot Total Length: 170, Length from Shoulder to Base of Foot: 90, Length from Bottom Part to Shoulder: 140 1 pc.

฿ 30,952.20

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 380 380 50 130 13000 For 330 (Filter Paper) 0866315561 - Foot Minimum Diameter: 32, Foot Medium Diameter: 40, Bottom Inner Diameter: 355, Length from Shoulder to Base of Foot: 90, Length from Bottom Part to Shoulder: 160 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1