(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Test Tube Stand 13ø x 21 Holes, 19ø x 10 Holes, 30ø x 4 Holes (0814-51-25-04)

PTFE Test Tube Stand 13ø x 21 Holes, 19ø x 10 Holes, 30ø x 4 Holes (0814-51-25-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0814-51-25-02
0814-51-25-03
0814-51-25-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Hole Diameter
(φ mm)
Number, Vertically
(Bottles)
Sizes
(mm)
Maker Part Number TGK Code Weights

฿ 4,022.38

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 60 13 21 180X60X60H 1155-10 0814512502 - 1 unit

฿ 4,022.38

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 70 19 10 180X60X70H 1155-15 0814512503 - 1 unit

฿ 4,022.38

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 80 30 4 180X60X80H 1155-20 0814512504 280g 1 unit

Basic Specifications

  • Product Type
    Test Tube Rack
  • Material
    PTFE
  • Characteristics
    Can be used in the range from -200°C to +250°C. Possesses outstanding chemical resistance.
  • 1 unit

Product Description

Can be used across a wide temperature range stretching from -200°C to +250°C. Boasts excellent chemical resistance.

Part Number
0814-51-25-02
0814-51-25-03
0814-51-25-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Hole Diameter
(φ mm)
Number, Vertically
(Bottles)
Sizes
(mm)
Maker Part Number TGK Code Weights

฿ 4,022.38

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 60 13 21 180X60X60H 1155-10 0814512502 - 1 unit

฿ 4,022.38

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 70 19 10 180X60X70H 1155-15 0814512503 - 1 unit

฿ 4,022.38

TUBE/FUNNEL 1 Piece(s) 6 Day(s) 80 30 4 180X60X80H 1155-20 0814512504 280g 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1