(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Semicircular Joint Funnel 40 mm–80 mm PP

Semicircular Joint Funnel 40 mm–80 mm PP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0814-09-25-03

  • Product Type
    Funnel
  • Height(mm)
    135
  • Material
    PP
  • Bore Diameter(mm)
    80X115
  • Foot Diameter(mm)
    29
  • Leg Minor Diameter(mm)
    Approximately 23.6
  • Length(mm)
    31
  • Maker Part Number
    94915
  • TGK Code
    0814092503
  • Feet Size(NS)
    29/31
  • Characteristics
    The funnel's tube perfectly matches the catcher opening for filling powders and liquids into a 3-neck or 4-neck flask.
  • 1 pc.
Part Number
0814-09-25-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 454.95

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Funnel
  • Height(mm)
    135
  • Material
    PP
  • Bore Diameter(mm)
    80X115
  • Foot Diameter(mm)
    29
  • Leg Minor Diameter(mm)
    Approximately 23.6
  • Length(mm)
    31
  • Maker Part Number
    94915
  • TGK Code
    0814092503
  • Feet Size(NS)
    29/31
  • Characteristics
    The funnel's tube perfectly matches the catcher opening for filling powders and liquids into a 3-neck or 4-neck flask.
  • 1 pc.

Product Description

[Features]
· A semi-circular funnel with a stem that fits neatly in the receiving holes. Can be used for inserting powders and liquids into three- and four-necked flasks.

Specifications of 0814-09-25-03

  • Product Type
    Funnel
  • Height(mm)
    135
  • Material
    PP
  • Bore Diameter(mm)
    80X115
  • Foot Diameter(mm)
    29
  • Leg Minor Diameter(mm)
    Approximately 23.6
  • Length(mm)
    31
  • Maker Part Number
    94915
  • TGK Code
    0814092503
  • Feet Size(NS)
    29/31
  • Characteristics
    The funnel's tube perfectly matches the catcher opening for filling powders and liquids into a 3-neck or 4-neck flask.
  • 1 pc.
Part Number
0814-09-25-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 454.95

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1