(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tokyo Garasu Kikai Co., Ltd., Test Tube Natural, #88303-03/#88304-03

Tokyo Garasu Kikai Co., Ltd., Test Tube Natural, #88303-03/#88304-03

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,746.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0198-19-64-29
0198-19-64-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detail Types Maker Part Number TGK Code

฿ 10,605.17

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) Non-Sterilization 88303-03 0198196429 1 pc.

฿ 1,746.28

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

6 Day(s) Sterile type 88304-03 0198196430 1 pc.

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    15
  • Sizes(mm)
    16φX100
  • Material Details
    Polypropylene, Polyethylene (Cap)
  • Specifications
    RCF/4.000
  • Characteristics
    Can be sealed quickly and completely. Shape of cap can prevent contamination by drops of liquid falling on internal surface. Can be centrifuged.
  • 1 pc.

Product Description

Allows for quick and complete sealing. The shape of the cap prevents droplets from falling in and staining/contaminating the inside surfaces. Can be centrifuged.

Part Number
0198-19-64-29
0198-19-64-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detail Types Maker Part Number TGK Code

฿ 10,605.17

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) Non-Sterilization 88303-03 0198196429 1 pc.

฿ 1,746.28

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

6 Day(s) Sterile type 88304-03 0198196430 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1