(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0198-19-10-02 |
0198-19-10-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Bore Diameter (mm) |
Foot Diameter (mm) |
Stem Outer Diameter (φ mm) |
Leg Minor Diameter (mm) |
Length (mm) |
Funnel Section Height (mm) |
Funnel Interior Diameter (mm) |
Funnel Exterior Diameter (mm) |
Funnel Upper Section Inner Diameter (mm) |
Funnel Upper Section Outer Diameter (mm) |
Funnel Lower Section Inner Diameter (mm) |
Funnel Lower Section Outer Diameter (mm) |
Maker Part Number | TGK Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.52 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | Approx. 90 | φ100 | 25 | Approx. 26φ | Approximately φ22.5 | 24 | Approximately 65 | Approximately 94 | Approximately 100 | - | - | - | - | 168 | 0198191002 | 1 pc. | ||
฿ 630.00 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | - | φ150 | 36 | - | - | 40 | Approximately 100 | - | - | Approximately 145 | Approximately 152 | Approximately 33 | Approximately 37 | 170 | 0198191004 | 1 pc. |
Has a 60° angle. Used for injecting/pouring powders and large volumes of liquid. Autoclavable.
Part Number |
---|
0198-19-10-02 |
0198-19-10-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Bore Diameter (mm) |
Foot Diameter (mm) |
Stem Outer Diameter (φ mm) |
Leg Minor Diameter (mm) |
Length (mm) |
Funnel Section Height (mm) |
Funnel Interior Diameter (mm) |
Funnel Exterior Diameter (mm) |
Funnel Upper Section Inner Diameter (mm) |
Funnel Upper Section Outer Diameter (mm) |
Funnel Lower Section Inner Diameter (mm) |
Funnel Lower Section Outer Diameter (mm) |
Maker Part Number | TGK Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.52 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | Approx. 90 | φ100 | 25 | Approx. 26φ | Approximately φ22.5 | 24 | Approximately 65 | Approximately 94 | Approximately 100 | - | - | - | - | 168 | 0198191002 | 1 pc. | ||
฿ 630.00 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | - | φ150 | 36 | - | - | 40 | Approximately 100 | - | - | Approximately 145 | Approximately 152 | Approximately 33 | Approximately 37 | 170 | 0198191004 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?