(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Culture Test Tube, Straight Mouth /NL BT-18 – 50 (109104)

Culture Test Tube, Straight Mouth /NL BT-18 – 50 (109104)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
109104
109109
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Detail Types Product Name Capacity
(mL)
TGK Code Amount Of Content

฿ 2,162.00

TUBE/FUNNEL 1 Pack(s)

20 Pieces Per Package

31 Day(s) 40 Direct-Port Type BT-40 120 0717-04-45-25 1 Box (20 pcs)

฿ 1,925.78

TUBE/FUNNEL 1 Pack(s)

25 Pieces Per Package

31 Day(s) 30 NL Type BT-30 60 0717-04-45-34 1 Box (25 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Height(mm)
    120
  • Characteristics
    Can be used with a combination of aluminum and silicon stoppers. The culture test tube is also compatible with culture rotors from different manufacturers.
  • Applications
    Mericlone Plant Culture, etc.

Product Description

Can be used in combination with ALUMISEN and SILICOSEN test tubes. The culture test tubes are also compatible with culture rotors from a variety of manufacturers. Except mericlone plant cultures.

Part Number
109104
109109
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Detail Types Product Name Capacity
(mL)
TGK Code Amount Of Content

฿ 2,162.00

TUBE/FUNNEL 1 Pack(s)

20 Pieces Per Package

31 Day(s) 40 Direct-Port Type BT-40 120 0717-04-45-25 1 Box (20 pcs)

฿ 1,925.78

TUBE/FUNNEL 1 Pack(s)

25 Pieces Per Package

31 Day(s) 30 NL Type BT-30 60 0717-04-45-34 1 Box (25 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1