(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Tube D-10S - D-15M x 1,000 pcs (105070)

Disposable Tube D-10S - D-15M x 1,000 pcs (105070)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
105070
105071
105072
105073
105074
105075
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Thick
(mm)
Type TGK Code Amount Of Content

฿ 3,683.00

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 10 75 0.8 D-10S 0717-03-06-01 1 Box (1,000 pcs)

฿ 3,769.45

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 12 75 0.8 D-12S 0717-03-06-02 1 Box (1,000 pcs)

฿ 4,796.52

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 12 100 0.8 D-12M 0717-03-06-03 1 Box (1,000 pcs)

฿ 5,284.00

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 13 90 0.8 D-13S 0717-03-06-04 1 Box (1,000 pcs)

฿ 5,177.62

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 13 100 0.8 D-13M 0717-03-06-05 1 Box (1,000 pcs)

฿ 6,890.20

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 15 100 0.9 D-15M 0717-03-06-06 1 Box (1,000 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Mouth Shape
    Straight port
  • Characteristics
    Loose-fill specification of outer box only.
  • Amount Of Content
    1 Box (1,000 pcs)

Product Description

[Features]
Disposable tube with 10 to 15 mm in outer diameter, and 75 to 100 mm in height.

Part Number
105070
105071
105072
105073
105074
105075
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Thick
(mm)
Type TGK Code Amount Of Content

฿ 3,683.00

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 10 75 0.8 D-10S 0717-03-06-01 1 Box (1,000 pcs)

฿ 3,769.45

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 12 75 0.8 D-12S 0717-03-06-02 1 Box (1,000 pcs)

฿ 4,796.52

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 12 100 0.8 D-12M 0717-03-06-03 1 Box (1,000 pcs)

฿ 5,284.00

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 13 90 0.8 D-13S 0717-03-06-04 1 Box (1,000 pcs)

฿ 5,177.62

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 13 100 0.8 D-13M 0717-03-06-05 1 Box (1,000 pcs)

฿ 6,890.20

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 15 100 0.9 D-15M 0717-03-06-06 1 Box (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1