(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Tube DSP-10S - 15M x 1,000 pcs

Disposable Tube DSP-10S - 15M x 1,000 pcs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,765.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
105050
105051
105052
105054
105055
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Thick
(mm)
Type TGK Code Amount Of Content

฿ 5,765.00

TUBE/FUNNEL 1 Pack(s)

250 Pieces Per Package

9 Day(s) 10 75 0.8 DSP-10S 0717-03-05-01 1 Box (1,000 pcs)

฿ 6,510.05

TUBE/FUNNEL 1 Pack(s)

250 Pieces Per Package

9 Day(s) 12 75 0.8 DSP-12S 0717-03-05-02 1 Box (1,000 pcs)

฿ 8,968.00

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 12 100 0.8 DSP-12M 0717-03-05-03 1 Box (1,000 pcs)

฿ 9,368.00

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 13 100 0.8 DSP-13M 0717-03-05-05 1 Box (1,000 pcs)

฿ 11,457.24

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 15 100 0.9 DSP-15M 0717-03-05-06 1 Box (1,000 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Specifications
    Shrink Wrap Packaging.
  • Amount Of Content
    1 Box (1,000 pcs)

Product Description

[Features]
Disposable tube with 10 to 15 mm in outer diameter, and 75 mm or 100 mm in height.

Part Number
105050
105051
105052
105054
105055
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Thick
(mm)
Type TGK Code Amount Of Content

฿ 5,765.00

TUBE/FUNNEL 1 Pack(s)

250 Pieces Per Package

9 Day(s) 10 75 0.8 DSP-10S 0717-03-05-01 1 Box (1,000 pcs)

฿ 6,510.05

TUBE/FUNNEL 1 Pack(s)

250 Pieces Per Package

9 Day(s) 12 75 0.8 DSP-12S 0717-03-05-02 1 Box (1,000 pcs)

฿ 8,968.00

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 12 100 0.8 DSP-12M 0717-03-05-03 1 Box (1,000 pcs)

฿ 9,368.00

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 13 100 0.8 DSP-13M 0717-03-05-05 1 Box (1,000 pcs)

฿ 11,457.24

TUBE/FUNNEL 1 Pack(s)

100 Pieces Per Package

9 Day(s) 15 100 0.9 DSP-15M 0717-03-05-06 1 Box (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1