(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Pipette Tip Class AS 0.5 mL–50 mL

Volumetric Pipette Tip Class AS 0.5 mL–50 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0814-11-53-21

  • Product Model
    Pipette
  • Capacity(ml)
    0.5
  • Gradations(ml)
    0.01
  • Outside Diameter(mm)
    -
  • Length(mm)
    360
  • Maker Part Number
    27705
  • TGK Code
    0814115321
  • Dropper Mounting Port Outer Diameter
    1.6φ
  • Dropper Mounting Port Inner Diameter
  • Tolerable Error(mL)
    ±0.006
  • Specifications
    Tip gradations. Class AS
  • Amount Of Content
    1 pc.
Part Number
0814-11-53-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 264.39

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Pipette
  • Capacity(ml)
    0.5
  • Gradations(ml)
    0.01
  • Outside Diameter(mm)
    -
  • Length(mm)
    360
  • Maker Part Number
    27705
  • TGK Code
    0814115321
  • Dropper Mounting Port Outer Diameter
    1.6φ
  • Dropper Mounting Port Inner Diameter
  • Tolerable Error(mL)
    ±0.006
  • Specifications
    Tip gradations. Class AS
  • Amount Of Content
    1 pc.

Specifications of 0814-11-53-21

  • Product Model
    Pipette
  • Capacity(ml)
    0.5
  • Gradations(ml)
    0.01
  • Outside Diameter(mm)
    -
  • Length(mm)
    360
  • Maker Part Number
    27705
  • TGK Code
    0814115321
  • Dropper Mounting Port Outer Diameter
    1.6φ
  • Dropper Mounting Port Inner Diameter
  • Tolerable Error(mL)
    ±0.006
  • Specifications
    Tip gradations. Class AS
  • Amount Of Content
    1 pc.
Part Number
0814-11-53-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 264.39

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1