(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beaker Stainless Steel Full Gathered 100 mL–3 L (0634-32-02-06)

Beaker Stainless Steel Full Gathered 100 mL–3 L (0634-32-02-06)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0634-32-02-06
0634-32-02-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Diameter
(mm)
Height
(mm)
Outer Diameter
(mm)
TGK Code Top Outer Diameter
(mm)
Thickness
(mm)
Height of the Straight Sections of the Body
(mm)
Amount Of Content

฿ 1,563.66

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 100 50 70 Approximately 60 0634320206 - 1.0 - 1 pc.

฿ 4,881.33

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Quote 2000 130 190 - 0634320218 150 1.2 178 1 pc.

Basic Specifications

Part Number
0634-32-02-06
0634-32-02-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Diameter
(mm)
Height
(mm)
Outer Diameter
(mm)
TGK Code Top Outer Diameter
(mm)
Thickness
(mm)
Height of the Straight Sections of the Body
(mm)
Amount Of Content

฿ 1,563.66

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 100 50 70 Approximately 60 0634320206 - 1.0 - 1 pc.

฿ 4,881.33

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Quote 2000 130 190 - 0634320218 150 1.2 178 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1