(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0198-22-12-08 |
0198-22-12-09 |
0198-22-12-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Gradations (ml) |
Diameter (mm) |
Height (mm) |
Bore Diameter (mm) |
Maker Part Number | TGK Code | Minimum Scale (ml) |
Large Graduations | Minor Graduations | Unit of Graduation (ml) |
Bottom Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 645.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 71 Day(s) | 250 | 5 | 73 | 119 | - | 1086 | 0198221208 | 10 | Every 50cc | Every 5cc | - | - | 1 pc. | ||
฿ 298.76 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 500 | 10 | 93 | 140 | 108 (With spout) | 1087 | 0198221209 | - | - | - | 10 Each | 76 | 1 pc. | ||
฿ 1,282.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 12 Day(s) | 2000 | 20 | 149 | 213 | 170 (With spout) | 1089 | 0198221211 | - | - | - | - | 120 | 1 pc. |
[Features]
· Tall type.
· Made of PP.
· Autoclavable.
· Can also be used with food products.
Part Number |
---|
0198-22-12-08 |
0198-22-12-09 |
0198-22-12-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Gradations (ml) |
Diameter (mm) |
Height (mm) |
Bore Diameter (mm) |
Maker Part Number | TGK Code | Minimum Scale (ml) |
Large Graduations | Minor Graduations | Unit of Graduation (ml) |
Bottom Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 645.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 71 Day(s) | 250 | 5 | 73 | 119 | - | 1086 | 0198221208 | 10 | Every 50cc | Every 5cc | - | - | 1 pc. | ||
฿ 298.76 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 500 | 10 | 93 | 140 | 108 (With spout) | 1087 | 0198221209 | - | - | - | 10 Each | 76 | 1 pc. | ||
฿ 1,282.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 12 Day(s) | 2000 | 20 | 149 | 213 | 170 (With spout) | 1089 | 0198221211 | - | - | - | - | 120 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?