(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0129-31-86-22 |
0129-31-86-23 |
0129-31-86-24 |
0129-31-86-25 |
0129-31-86-26 |
0129-31-86-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Height (mm) |
Width (mm) |
Maker Part Number | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 937.39 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 90 | 12 | 17 | 997-CB-3 | 0129318622 | 1 pc. | ||
฿ 2,652.12 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 118 | 15 | 30 | 997-CB-4 | 0129318623 | 1 pc. | ||
฿ 3,522.89 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 118 | 20 | 37 | 997-CB-5 | 0129318624 | 1 pc. | ||
฿ 937.39 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 90 | 13 | 22 | 997-CB-3A | 0129318625 | 1 pc. | ||
฿ 1,390.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | Same day | 90 | 14 | 26 | 997-CB-3B | 0129318626 | 1 pc. | ||
฿ 3,522.89 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 150 | 15 | 30 | 997-CB-4A | 0129318627 | 1 pc. |
[Features]
· High alumina ceramic (high class).
· Alumina purity: >99.7%.
· Superior to ACE in terms of purity and properties, as well as resistance to acids, alkalis and corrosion.
· Reacts only minimally with the sample material and will not easily contaminate or be contaminated. Boasts excellent heat resistance, allowing it to withstand usage in relatively high temperature environments.
· Depending on the usage conditions, it can be used at temperatures of 1,500°C or greater.
· For analyzing various electronics related parts, ceramic type raw materials, metals and for metallurgy.
Part Number |
---|
0129-31-86-22 |
0129-31-86-23 |
0129-31-86-24 |
0129-31-86-25 |
0129-31-86-26 |
0129-31-86-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Height (mm) |
Width (mm) |
Maker Part Number | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 937.39 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 90 | 12 | 17 | 997-CB-3 | 0129318622 | 1 pc. | ||
฿ 2,652.12 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 118 | 15 | 30 | 997-CB-4 | 0129318623 | 1 pc. | ||
฿ 3,522.89 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 118 | 20 | 37 | 997-CB-5 | 0129318624 | 1 pc. | ||
฿ 937.39 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 90 | 13 | 22 | 997-CB-3A | 0129318625 | 1 pc. | ||
฿ 1,390.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | Same day | 90 | 14 | 26 | 997-CB-3B | 0129318626 | 1 pc. | ||
฿ 3,522.89 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 9 Day(s) | 150 | 15 | 30 | 997-CB-4A | 0129318627 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?