(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alumina 999 PSA-999 Crucible only PC-1/PC2 (0129-31-82-02)

Alumina 999 PSA-999 Crucible only PC-1/PC2 (0129-31-82-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0129-31-82-01
0129-31-82-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Height
(mm)
Maker Part Number TGK Code Amount Of Content

฿ 1,073.07

CRUSHING/MIXING/POWDERING 1 Piece(s) 8 Day(s) 30 38 45 PC-1 0129318201 1 pc.

฿ 1,607.19

CRUSHING/MIXING/POWDERING 1 Piece(s) 8 Day(s) 40 42 50 PC-2 0129318202 1 pc.

Basic Specifications

  • Product Model
    Crucible and Evaporation Tray
  • Detail Types
    PSA Type Body Only
  • Characteristics
    High purity recrystallized alumina magnetic material (special). Alumina purity:>99.9%. Traits: high alumina purity with minimal impurities reduces contamination with heating, welding, tempering, and other test samples as well as provides excellent heat resistance.
  • Applications
    Heat resistant components for melting and analysis of glass, glass raw materials, various metals, and various abrasion resistant nozzles, with excellent acid resistance and alkali resistance characteristics for analysis and melting of other chemical substances.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· High purity recrystallized alumina ceramic (special).
· Alumina purity: 99.9%.
· Characteristics: High-purity alumina. Features only trace amounts of impurities, and so contamination of test materials by these impurities during heating, melting, or combustion tests in laboratories is kept to a minimum. On top of this, it also boasts outstanding heat resistance.
[Applications]
· For dissolving and analyzing glass / glass raw materials / various types of metal. Also for heat-resistant components and abrasion-resistant nozzles. Suitable for analyzing and dissolving other chemical products with excellent resistance to acids and alkalis as well.

Part Number
0129-31-82-01
0129-31-82-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Height
(mm)
Maker Part Number TGK Code Amount Of Content

฿ 1,073.07

CRUSHING/MIXING/POWDERING 1 Piece(s) 8 Day(s) 30 38 45 PC-1 0129318201 1 pc.

฿ 1,607.19

CRUSHING/MIXING/POWDERING 1 Piece(s) 8 Day(s) 40 42 50 PC-2 0129318202 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1