(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Storage Bottle, Cellarmate 500 mL–2000 mL

Storage Bottle, Cellarmate 500 mL–2000 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0323-05-88-03

  • Product Model
    Storage Jars
  • Capacity
    2000ml
  • Body Diameter x Height(mm)
    130X238
  • Inner Diameter(mm)
    85.5–85.7 With individual differences
  • TGK Code
    0323058803
  • Weights(g)
    Approximately 1001
  • Specifications
    Silicone Rubber Packing, with Fastener
  • Feature 1
    It can be used for biological specimens, collections, preservation, exhibitions, etc.
  • Amount Of Content
    1 pc.
Part Number
0323-05-88-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 951.62

GLASS CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Storage Jars
  • Capacity
    2000ml
  • Body Diameter x Height(mm)
    130X238
  • Inner Diameter(mm)
    85.5–85.7 With individual differences
  • TGK Code
    0323058803
  • Weights(g)
    Approximately 1001
  • Specifications
    Silicone Rubber Packing, with Fastener
  • Feature 1
    It can be used for biological specimens, collections, preservation, exhibitions, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used for collecting, storing, displaying and mounting displays of biological samples.
· Includes silicone rubber packing seals and fasteners.

Specifications of 0323-05-88-03

  • Product Model
    Storage Jars
  • Capacity
    2000ml
  • Body Diameter x Height(mm)
    130X238
  • Inner Diameter(mm)
    85.5–85.7 With individual differences
  • TGK Code
    0323058803
  • Weights(g)
    Approximately 1001
  • Specifications
    Silicone Rubber Packing, with Fastener
  • Feature 1
    It can be used for biological specimens, collections, preservation, exhibitions, etc.
  • Amount Of Content
    1 pc.
Part Number
0323-05-88-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 951.62

GLASS CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1