(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Pad No.1–No.6 (0701-22-41-01)

PP Pad No.1–No.6 (0701-22-41-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0701-22-41-01
0701-22-41-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity External Dimensions
(mm)
Maker Part Number TKG Code Inside Dimensions of the Bottom
(mm)
Specifications Feature 1 Amount Of Content

฿ 283.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 0.64L 217×157×28H No.1 0701224101 - - Resin trays with various sizes. 1 pc.

฿ 290.92

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 31 Day(s) 1L 247×187×32H No.2 0701224102 210×145×28H Thickness (mm): 2 - 1 pc.

Basic Specifications

  • Product Model
    Vat, Tray
  • Amount Of Content
    1 pc.

Product Description

A resin-made vat with a variety of sizes.

Part Number
0701-22-41-01
0701-22-41-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity External Dimensions
(mm)
Maker Part Number TKG Code Inside Dimensions of the Bottom
(mm)
Specifications Feature 1 Amount Of Content

฿ 283.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 0.64L 217×157×28H No.1 0701224101 - - Resin trays with various sizes. 1 pc.

฿ 290.92

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 31 Day(s) 1L 247×187×32H No.2 0701224102 210×145×28H Thickness (mm): 2 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1