(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Polly Hand Wrap, Circular Wrap 500 mL

Fine Polly Hand Wrap, Circular Wrap 500 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0416-22-24-22

  • Product Model
    Hand Wrap
  • Capacity
    500ml
  • Size(mm)
    80φ×165H
  • Form / Shape
    Round
  • TKG Code
    0416222422
  • Weights(g)
    Approximately 75
  • Materials
    Container: PE/Head: POM
  • Specifications
    The cap is not fitted with a gasket.
  • Remarks
    Registration Number: 2052115
  • Amount Of Content
    1 pc.
Part Number
0416-22-24-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 453.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Hand Wrap
  • Capacity
    500ml
  • Size(mm)
    80φ×165H
  • Form / Shape
    Round
  • TKG Code
    0416222422
  • Weights(g)
    Approximately 75
  • Materials
    Container: PE/Head: POM
  • Specifications
    The cap is not fitted with a gasket.
  • Remarks
    Registration Number: 2052115
  • Amount Of Content
    1 pc.

Product Description

Simply by removing the lid and pressing the pan on the head, liquid inside the container is automatically sucked up and collected in the pan.
It is light and safe even when dropped.

Specifications of 0416-22-24-22

  • Product Model
    Hand Wrap
  • Capacity
    500ml
  • Size(mm)
    80φ×165H
  • Form / Shape
    Round
  • TKG Code
    0416222422
  • Weights(g)
    Approximately 75
  • Materials
    Container: PE/Head: POM
  • Specifications
    The cap is not fitted with a gasket.
  • Remarks
    Registration Number: 2052115
  • Amount Of Content
    1 pc.
Part Number
0416-22-24-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 453.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1