(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wash Bottle PE 50 mL–1 L

Wash Bottle PE 50 mL–1 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-19-78-14

  • Product Model
    Washing Bottle
  • Capacity
    500ml
  • Height(mm)
    180
  • Body Diameter(mm)
    75
  • Maker Part Number
    183
  • TKG Code
    0198197814
  • Materials
    PE (Polyethylene)
  • Feature 1
    Flow rate of water can be adjusted manually, the accompanying nozzle can be used to get an extremely thin jet of water or it can be removed to increase the amount of water. Can also be used for food.
  • Feature 2
    Sanitary, easy to use, suitable for distilled water.
  • Availability of Scale
    No Scale Marks
  • Amount Of Content
    1 pc.
Part Number
0198-19-78-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 179.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Washing Bottle
  • Capacity
    500ml
  • Height(mm)
    180
  • Body Diameter(mm)
    75
  • Maker Part Number
    183
  • TKG Code
    0198197814
  • Materials
    PE (Polyethylene)
  • Feature 1
    Flow rate of water can be adjusted manually, the accompanying nozzle can be used to get an extremely thin jet of water or it can be removed to increase the amount of water. Can also be used for food.
  • Feature 2
    Sanitary, easy to use, suitable for distilled water.
  • Availability of Scale
    No Scale Marks
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hygienic, easy to use and suitable for distilling water.
· The water outflow is adjusted by manual pressure.
· Very fine water flows can be achieved with the included nozzle, and the amount of water can be increased by removing the nozzle.
· Can also be used for foods.

Specifications of 0198-19-78-14

  • Product Model
    Washing Bottle
  • Capacity
    500ml
  • Height(mm)
    180
  • Body Diameter(mm)
    75
  • Maker Part Number
    183
  • TKG Code
    0198197814
  • Materials
    PE (Polyethylene)
  • Feature 1
    Flow rate of water can be adjusted manually, the accompanying nozzle can be used to get an extremely thin jet of water or it can be removed to increase the amount of water. Can also be used for food.
  • Feature 2
    Sanitary, easy to use, suitable for distilled water.
  • Availability of Scale
    No Scale Marks
  • Amount Of Content
    1 pc.
Part Number
0198-19-78-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 179.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1