(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Bottle, Thin / Wide Opening, White, PE Materials 50 mL–1 L

Square Bottle, Thin / Wide Opening, White, PE Materials 50 mL–1 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0405-22-03-16

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1000mL
  • Sizes(mm)
    82×82×206H
  • Inner Diameter(mm)
    44
  • TGK Code
    0405220316
  • Detail Types
    Wide-mouthed
  • Body Diameter(mm)
    82
  • Height(mm)
    Height from base to the shoulder of the bottle: 170
  • Total Height(mm)
    206
  • Height up to Shoulder(mm)
    170
  • Scale Display
    Height to 1 l scale: 159 mm
  • Internal Dimensions (Length x Width x Depth)(mm)
    90×90×210
  • Materials
    PE (Polyethylene)
  • Feature 1
    Comes with an inner plug
  • Amount Of Content
    1 pc.
Part Number
0405-22-03-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 147.63

RESIN CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1000mL
  • Sizes(mm)
    82×82×206H
  • Inner Diameter(mm)
    44
  • TGK Code
    0405220316
  • Detail Types
    Wide-mouthed
  • Body Diameter(mm)
    82
  • Height(mm)
    Height from base to the shoulder of the bottle: 170
  • Total Height(mm)
    206
  • Height up to Shoulder(mm)
    170
  • Scale Display
    Height to 1 l scale: 159 mm
  • Internal Dimensions (Length x Width x Depth)(mm)
    90×90×210
  • Materials
    PE (Polyethylene)
  • Feature 1
    Comes with an inner plug
  • Amount Of Content
    1 pc.

Product Description

A square bottle with an inner stopper.
Selectable from 2 types: narrow-mouthed and wide-mouthed.

Specifications of 0405-22-03-16

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1000mL
  • Sizes(mm)
    82×82×206H
  • Inner Diameter(mm)
    44
  • TGK Code
    0405220316
  • Detail Types
    Wide-mouthed
  • Body Diameter(mm)
    82
  • Height(mm)
    Height from base to the shoulder of the bottle: 170
  • Total Height(mm)
    206
  • Height up to Shoulder(mm)
    170
  • Scale Display
    Height to 1 l scale: 159 mm
  • Internal Dimensions (Length x Width x Depth)(mm)
    90×90×210
  • Materials
    PE (Polyethylene)
  • Feature 1
    Comes with an inner plug
  • Amount Of Content
    1 pc.
Part Number
0405-22-03-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 147.63

RESIN CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1