(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide-Mouth Jar PE 70 mL–2 L

Wide-Mouth Jar PE 70 mL–2 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-22-45-04

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Body Diameter x Height(mm)
    86φ×107
  • Maker Part Number
    1566
  • TGK Code
    0198224504
  • Materials
    Bottle/Inner Plug: PE (polyethylene) / Cap: PP (polypropylene)
  • Specifications
    It cannot be stored horizontally or used upside down.
  • Feature 1
    Comes with an inner plug (PE), offers excellent airtightness and it does not leak. Can also be used for food.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Amount Of Content
    1 pc.
Part Number
0198-22-45-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 73.00

RESIN CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Body Diameter x Height(mm)
    86φ×107
  • Maker Part Number
    1566
  • TGK Code
    0198224504
  • Materials
    Bottle/Inner Plug: PE (polyethylene) / Cap: PP (polypropylene)
  • Specifications
    It cannot be stored horizontally or used upside down.
  • Feature 1
    Comes with an inner plug (PE), offers excellent airtightness and it does not leak. Can also be used for food.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Amount Of Content
    1 pc.

Product Description

Since an inner stopper (PE-made) is included, sealability is excellent and there is no leakage. Can also be used for foods.

Specifications of 0198-22-45-04

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Body Diameter x Height(mm)
    86φ×107
  • Maker Part Number
    1566
  • TGK Code
    0198224504
  • Materials
    Bottle/Inner Plug: PE (polyethylene) / Cap: PP (polypropylene)
  • Specifications
    It cannot be stored horizontally or used upside down.
  • Feature 1
    Comes with an inner plug (PE), offers excellent airtightness and it does not leak. Can also be used for food.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Amount Of Content
    1 pc.
Part Number
0198-22-45-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 73.00

RESIN CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1