(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tokyo Garasu Kikai, Square Cooler Box, Type 25

Tokyo Garasu Kikai, Square Cooler Box, Type 25

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-57-43-02

  • Product Model
    Freeze Box
  • Capacity(ml)
    25000
  • Materials
    Other Resins
  • Type
    32 Type
  • Color
    Lid: White, Main Body: Blue
  • External Dimensions(mm)
    430X260X380H
  • Maker Part Number
    3706
  • TGK Code
    0198574302
  • Weight(g)
    1900
  • Internal Size
    Approx. 232 x 403 x 289 (L x W x D)
  • Specifications
    Bottom Internal Dimensions: approx. 400 x 210 mm
  • Amount Of Content
    1 pc.
Part Number
0198-57-43-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,119.31

PUMPING EQUIPMENT 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Freeze Box
  • Capacity(ml)
    25000
  • Materials
    Other Resins
  • Type
    32 Type
  • Color
    Lid: White, Main Body: Blue
  • External Dimensions(mm)
    430X260X380H
  • Maker Part Number
    3706
  • TGK Code
    0198574302
  • Weight(g)
    1900
  • Internal Size
    Approx. 232 x 403 x 289 (L x W x D)
  • Specifications
    Bottom Internal Dimensions: approx. 400 x 210 mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A cooling container that uses thermoplastic shockproof material equipped with a polyurethane heat insulating jacket.
· Good for food applications; complete non-toxicity is guaranteed.

Specifications of 0198-57-43-02

  • Product Model
    Freeze Box
  • Capacity(ml)
    25000
  • Materials
    Other Resins
  • Type
    32 Type
  • Color
    Lid: White, Main Body: Blue
  • External Dimensions(mm)
    430X260X380H
  • Maker Part Number
    3706
  • TGK Code
    0198574302
  • Weight(g)
    1900
  • Internal Size
    Approx. 232 x 403 x 289 (L x W x D)
  • Specifications
    Bottom Internal Dimensions: approx. 400 x 210 mm
  • Amount Of Content
    1 pc.
Part Number
0198-57-43-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,119.31

PUMPING EQUIPMENT 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1