(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0405-57-07-19 |
0405-57-07-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shelf | Shelf | Maker Part Number | TGK Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,281.89 |
DESICCATOR | 1 Piece(s) | 11 Day(s) | 3 pcs. | Fixed Type | FHO-1 | 0405570719 | 7000 | 1 unit | ||
฿ 21,812.68 |
DESICCATOR | 1 Piece(s) | 15 Day(s) | 4 pcs. | Freely formula | FHO-2 | 0405570721 | 8000 | 1 unit |
A model with an auto dry unit mounted on the back. Includes a hygrometer. An automatic model that can automatically maintain the humidity inside the device from 30% to 40%. Durability is superior to desiccators that have an auto dry device attached to the bottom.
Part Number |
---|
0405-57-07-19 |
0405-57-07-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shelf | Shelf | Maker Part Number | TGK Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,281.89 |
DESICCATOR | 1 Piece(s) | 11 Day(s) | 3 pcs. | Fixed Type | FHO-1 | 0405570719 | 7000 | 1 unit | ||
฿ 21,812.68 |
DESICCATOR | 1 Piece(s) | 15 Day(s) | 4 pcs. | Freely formula | FHO-2 | 0405570721 | 8000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?