- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 182-10
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- φ15~75
-
- Maximum Thickness(mm)
- 2.6
-
- Overall Length(mm)
- 250
-
- Mass(g)
- 800
-
- Supplement
- PVC pipe, VU pipe cutting is not possible.
-
- JAN Code
- 4545301008240
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,463.00
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- φ15~75
-
- Maximum Thickness(mm)
- 2.6
-
- Overall Length(mm)
- 250
-
- Mass(g)
- 800
-
- Supplement
- PVC pipe, VU pipe cutting is not possible.
-
- JAN Code
- 4545301008240
Product Description
Enables work to be done with a roughly 90° amplitude.
[Features]
· For cutting iron/stainless steel/copper/PVC/pipe up to 2.6 mm thickness.
Specifications of 182-10
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- φ15~75
-
- Maximum Thickness(mm)
- 2.6
-
- Overall Length(mm)
- 250
-
- Mass(g)
- 800
-
- Supplement
- PVC pipe, VU pipe cutting is not possible.
-
- JAN Code
- 4545301008240
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,463.00
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?