(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M, Absorption Canister for Ammonia

3M, Absorption Canister for Ammonia

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 6004-OHSP

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister: Without filter
  • Applicable Model
    Face Piece 6000/6000F Series
  • JAN Code
    4987580105881
  • Trusco Code
    437-1178
  • Mass(g)
    110
  • Specifications
    Japan National Certification Approved Product
  • Mass
    220 Min. or More
  • JIS T 8157
    Ammonia Gas
  • Time limit of use(h)
    160 or Less
  • Features 1
    -
  • Amount Of Content
    1 Set
Part Number
6004-OHSP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,216.00

GAS RESPIRATORS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Set

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister: Without filter
  • Applicable Model
    Face Piece 6000/6000F Series
  • JAN Code
    4987580105881
  • Trusco Code
    437-1178
  • Mass(g)
    110
  • Specifications
    Japan National Certification Approved Product
  • Mass
    220 Min. or More
  • JIS T 8157
    Ammonia Gas
  • Time limit of use(h)
    160 or Less
  • Features 1
    -
  • Amount Of Content
    1 Set

Product Description

Passed national test as a canister for ammonia.

Specifications of 6004-OHSP

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister: Without filter
  • Applicable Model
    Face Piece 6000/6000F Series
  • JAN Code
    4987580105881
  • Trusco Code
    437-1178
  • Mass(g)
    110
  • Specifications
    Japan National Certification Approved Product
  • Mass
    220 Min. or More
  • JIS T 8157
    Ammonia Gas
  • Time limit of use(h)
    160 or Less
  • Features 1
    -
  • Amount Of Content
    1 Set
Part Number
6004-OHSP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,216.00

GAS RESPIRATORS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1