(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M, Fastening Strap for 3000 Series Face Replacement

3M, Fastening Strap for 3000 Series Face Replacement

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 381N

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Applicable Model
    Gas Masks 3100/3200, Replacement Type Dust Mask 3753-RS2 Series
  • JAN Code
    4987580189652
  • Trusco Code
    437-1135
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
381N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 418.06

GAS RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Applicable Model
    Gas Masks 3100/3200, Replacement Type Dust Mask 3753-RS2 Series
  • JAN Code
    4987580189652
  • Trusco Code
    437-1135
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

Replacement strap for replaceable dust mask 3000 series and gas mask 300 series.

Specifications of 381N

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Applicable Model
    Gas Masks 3100/3200, Replacement Type Dust Mask 3753-RS2 Series
  • JAN Code
    4987580189652
  • Trusco Code
    437-1135
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
381N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 418.06

GAS RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1