(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Cutter (HDC-85) Spare Blade

Duct Cutter (HDC-85) Spare Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of HDC-85K

  • Product Type
    Other
  • Overall Length(mm)
    162
  • Body Width(mm)
    75
  • Body Thickness(mm)
    3
  • Weight(g)
    115
  • JAN Code
    4962537580218
Part Number
HDC-85K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,350.58

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    162
  • Body Width(mm)
    75
  • Body Thickness(mm)
    3
  • Weight(g)
    115
  • JAN Code
    4962537580218

Product Description

It is a dedicated spare blade for the duct cutter HDC-85.

Specifications of HDC-85K

  • Product Type
    Other
  • Overall Length(mm)
    162
  • Body Width(mm)
    75
  • Body Thickness(mm)
    3
  • Weight(g)
    115
  • JAN Code
    4962537580218
Part Number
HDC-85K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,350.58

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1