(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Nipper

Micro Nipper

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MN-A05

  • Product Category
    Nippers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    128
  • Steel Wire Cutting Performance(φ/mm)
    1.6 (soft iron wire)
  • Copper Wire Cutting Performance(φ/mm)
    0.2-2.0(Annealed Copper Wire)
  • A(mm)
    128
  • B(mm)
    14
  • C(mm)
    50
  • D(mm)
    6.5
  • E(º)
    23
  • Size(mm)
    125
  • Weight(g)
    70
Part Number
MN-A05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 746.67

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

These nippers are bestsellers used as favorites throughout the world.

Specifications of MN-A05

  • Product Category
    Nippers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    128
  • Steel Wire Cutting Performance(φ/mm)
    1.6 (soft iron wire)
  • Copper Wire Cutting Performance(φ/mm)
    0.2-2.0(Annealed Copper Wire)
  • A(mm)
    128
  • B(mm)
    14
  • C(mm)
    50
  • D(mm)
    6.5
  • E(º)
    23
  • Size(mm)
    125
  • Weight(g)
    70
Part Number
MN-A05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 746.67

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has been tested by continuous cutting 100,000 times(cutting material: Φ0.8 enameled copper wire).

Specification

●SPQ(piece):6
●Flash Blade
●With mechanical spring

Materials

●Marutoloy1