(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Retaining Ring Pliers (SC-917)

Retaining Ring Pliers (SC-917)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-917
SO-907
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Shaft/hole Usage Range (for Holes)
(mm)
Body Width
(mm)
Weight
(g)
JAN Code

฿ 924.77

KIB HAND TOOL 1 Piece(s) 31 Day(s) 176 For Holes 20-60 (fine: 12-32) 45 160 4962537410805

฿ 813.33

KIB HAND TOOL 1 Piece(s) 19 Day(s) 169 For Shaft 20-60 (fine: 12-26) 40 170 4962537410201

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Included
  • Single Item / Set Classification
    Single Item
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body

Product Description

The tip claw has a back taper to catch the ring securely. Made of tough high-grade special steel SKS-3.

Part Number
SC-917
SO-907
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Shaft/hole Usage Range (for Holes)
(mm)
Body Width
(mm)
Weight
(g)
JAN Code

฿ 924.77

KIB HAND TOOL 1 Piece(s) 31 Day(s) 176 For Holes 20-60 (fine: 12-32) 45 160 4962537410805

฿ 813.33

KIB HAND TOOL 1 Piece(s) 19 Day(s) 169 For Shaft 20-60 (fine: 12-26) 40 170 4962537410201

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1