(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Dry

Compact Dry

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9024-06

  • Product Type
    Microorganism test-related supply
  • Specifications
    For measuring yeast/mold
  • Manufacturer Product Name
    Compact Dry 06747 YM
  • Manufacturer Model Number
    06747YM
  • JAN Code
    4987302067473
  • Features
    This is a culture medium for counting bacteria that does not require culture medium adjustment. This product has obtained AOAC/PTM (Approved Functional Performance Tested Methods). Inoculated test liquid is naturally distributed evenly, and colony growth is colored for easy bacteria count measurement. Bacteria extraction from colony is also possible.
  • Specification details
    γ-Ray Sterilized (Bundled)
  • Footnotes
    Storage method: 1-30°C (room temperature). Effective period: 18 months after manufacture
  • Amount Of Content
    1 case (4 sheets x 60 bags)
Part Number
2-9024-06 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 28,507.00

฿ 22,805.60

MICROORGANISM TESTING SUPPLIES 1 Pack(s)

240 Pieces Per Package

20 Day(s) 1 case (4 sheets x 60 bags)

Basic Specifications

  • Product Type
    Microorganism test-related supply
  • Specifications
    For measuring yeast/mold
  • Manufacturer Product Name
    Compact Dry 06747 YM
  • Manufacturer Model Number
    06747YM
  • JAN Code
    4987302067473
  • Features
    This is a culture medium for counting bacteria that does not require culture medium adjustment. This product has obtained AOAC/PTM (Approved Functional Performance Tested Methods). Inoculated test liquid is naturally distributed evenly, and colony growth is colored for easy bacteria count measurement. Bacteria extraction from colony is also possible.
  • Specification details
    γ-Ray Sterilized (Bundled)
  • Footnotes
    Storage method: 1-30°C (room temperature). Effective period: 18 months after manufacture
  • Amount Of Content
    1 case (4 sheets x 60 bags)

Product Description

This is a culture medium for counting bacteria which requires no culture medium regulation. AOAC/PTM (performance verified testing method) have been acquired. The inoculated sample solution naturally spreads out evenly. Measuring the bacterial count is easy because colonies which have grown are stained. It is possible to extract the bacteria from the developed colony.

Specifications of 2-9024-06

  • Product Type
    Microorganism test-related supply
  • Specifications
    For measuring yeast/mold
  • Manufacturer Product Name
    Compact Dry 06747 YM
  • Manufacturer Model Number
    06747YM
  • JAN Code
    4987302067473
  • Features
    This is a culture medium for counting bacteria that does not require culture medium adjustment. This product has obtained AOAC/PTM (Approved Functional Performance Tested Methods). Inoculated test liquid is naturally distributed evenly, and colony growth is colored for easy bacteria count measurement. Bacteria extraction from colony is also possible.
  • Specification details
    γ-Ray Sterilized (Bundled)
  • Footnotes
    Storage method: 1-30°C (room temperature). Effective period: 18 months after manufacture
  • Amount Of Content
    1 case (4 sheets x 60 bags)
Part Number
2-9024-06 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 28,507.00

฿ 22,805.60

MICROORGANISM TESTING SUPPLIES 1 Pack(s)

240 Pieces Per Package

20 Day(s) 1 case (4 sheets x 60 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1