(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hamilton Gas-Tight Syringe (2-421-01)

Hamilton Gas-Tight Syringe (2-421-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-421-01
2-421-02
2-422-01
2-422-02
2-423-01
2-423-02 SALE
2-424-01
2-424-02 SALE
2-425-01
2-425-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Needle gauge Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 10,378.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 10μL Fixed Needle Type N Standard Type 26s Gastight Syringe 1801N10 1801 1 pc.

฿ 11,565.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 10μL Removable Needle Type RN Standard Type 26s Gastight Syringe 1801RN10 1801 1 pc.

฿ 10,717.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 25μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1802N25 1802 1 pc.

฿ 12,328.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 25μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1802RN25 1802 1 pc.

฿ 11,142.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 50μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1805N50 1805 1 pc.

฿ 12,667.00

฿ 10,133.60

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 50μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1805RN50 1805 1 pc.

฿ 11,353.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1810N100 1810 1 pc.

฿ 12,920.00

฿ 10,336.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1810RN100 1810 1 pc.

฿ 12,202.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 250μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1825N250 1825 1 pc.

฿ 13,810.00

฿ 11,048.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 250μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1825RN250 1825 1 pc.

Basic Specifications

  • Product Type
    Micro Gastight Syringe
  • Autoclave
    Not Applicable
  • Details Type
    1800 Series
  • Features
    Although the syringe is of the same type as the 800 series, the plunger tip has a fluororesin tip, which makes it highly airtight and thus suitable for both liquid and gas.
  • Footnotes
    The length of all the needles is 2 inches, and the point styles are PT-2.
  • Internal Capacity
    1 pc.

Product Description

Although the syringe is of the same type as the 800 series, the plunger tip has a fluororesin tip, which makes it highly airtight and thus suitable for both liquid and gas.

Part Number
2-421-01
2-421-02
2-422-01
2-422-02
2-423-01
2-423-02 SALE
2-424-01
2-424-02 SALE
2-425-01
2-425-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Needle gauge Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 10,378.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 10μL Fixed Needle Type N Standard Type 26s Gastight Syringe 1801N10 1801 1 pc.

฿ 11,565.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 10μL Removable Needle Type RN Standard Type 26s Gastight Syringe 1801RN10 1801 1 pc.

฿ 10,717.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 25μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1802N25 1802 1 pc.

฿ 12,328.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 25μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1802RN25 1802 1 pc.

฿ 11,142.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 50μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1805N50 1805 1 pc.

฿ 12,667.00

฿ 10,133.60

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 50μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1805RN50 1805 1 pc.

฿ 11,353.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1810N100 1810 1 pc.

฿ 12,920.00

฿ 10,336.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1810RN100 1810 1 pc.

฿ 12,202.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 250μL Fixed Needle Type N Standard Type 22s Gastight Syringe 1825N250 1825 1 pc.

฿ 13,810.00

฿ 11,048.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 250μL Removable Needle Type RN Standard Type 22s Gastight Syringe 1825RN250 1825 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1