(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microsyringe for Liquid Analysis

Microsyringe for Liquid Analysis

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,545.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2095-01
2-2095-02
2-2095-03
2-2095-04
2-2095-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Manufacturer Product Name Manufacturer Model Number Dead Volume
(μl)
Internal Capacity

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 5μL F-type Compatible Needle (XX-MSF) Micro Syringe MS-NG05 MS-NG05 0.9±0.3 1 pc.

฿ 6,545.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 10μL F-type Compatible Needle (XX-MSF) Micro Syringe MS-NG10 MS-NG10 0.9±0.3 1 pc.

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 25μL A Type Interchangeable Needle (XX-MSA) Micro Syringe MS-NG25 MS-NG25 1.7±0.3 1 pc.

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 50μL A Type Interchangeable Needle (XX-MSA) Micro Syringe MS-NG50 MS-NG50 1.7±0.3 1 pc.

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100μL A Type Interchangeable Needle (XX-MSA) Micro Syringe MS-NG100 MS-NG100 1.7±0.3 1 pc.

Basic Specifications

  • Product Type
    Micro Gastight Syringe
  • Autoclave
    Not Applicable
  • Details Type
    With Guide Bar
  • Accuracy(%)
    ±1 or less (capacity) / ±1 or less (reproducibility)
  • Overall Length(mm)
    50 (Needle)
  • Features
    Compatible needles can be easily attached with screws. The packing seal maintains airtightness and prevents liquid leakage. As the guide bar and plunger have the same length, the capacity can be set accurately and easily. The position adjustment of the stopper makes repeated quantitative injection easy.
  • Material
    Cylinder body/borosilicate glass
  • Packing Sealing Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.

Product Description

Compatible needles can be easily attached with screws. The packing seal maintains airtightness and prevents liquid leakage. As the guide bar and plunger are the same length, the capacity can be set accurately and easily (with guide bar only). The position adjustment of the stopper makes repeated quantitative injection easy (only type with guide bar).

Part Number
2-2095-01
2-2095-02
2-2095-03
2-2095-04
2-2095-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Manufacturer Product Name Manufacturer Model Number Dead Volume
(μl)
Internal Capacity

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 5μL F-type Compatible Needle (XX-MSF) Micro Syringe MS-NG05 MS-NG05 0.9±0.3 1 pc.

฿ 6,545.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 10μL F-type Compatible Needle (XX-MSF) Micro Syringe MS-NG10 MS-NG10 0.9±0.3 1 pc.

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 25μL A Type Interchangeable Needle (XX-MSA) Micro Syringe MS-NG25 MS-NG25 1.7±0.3 1 pc.

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 50μL A Type Interchangeable Needle (XX-MSA) Micro Syringe MS-NG50 MS-NG50 1.7±0.3 1 pc.

฿ 6,818.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100μL A Type Interchangeable Needle (XX-MSA) Micro Syringe MS-NG100 MS-NG100 1.7±0.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1