(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nozzle/Syringe Cap for Dispensation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product contains only a cap. Take note.

Specifications of 1-2752-01

  • Product Type
    Disposable syringe
  • Autoclave
    Not Applicable
  • Size(mm)
    Total Length: 98, Needle: ø1.27 (18G) x 80
  • Specifications
    Dispensing nozzle
  • Manufacturer Product Name
    Dispensing nozzle and syringe cap H4900N
  • Manufacturer Model Number
    H4900N
  • JAN Code
    4580255600935
  • Features
    The dispensing nozzle is convenient when dispensing/suctioning specimens or applying grease/adhesive.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 Pack (10 pcs)
Part Number
1-2752-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,130.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Disposable syringe
  • Autoclave
    Not Applicable
  • Size(mm)
    Total Length: 98, Needle: ø1.27 (18G) x 80
  • Specifications
    Dispensing nozzle
  • Manufacturer Product Name
    Dispensing nozzle and syringe cap H4900N
  • Manufacturer Model Number
    H4900N
  • JAN Code
    4580255600935
  • Features
    The dispensing nozzle is convenient when dispensing/suctioning specimens or applying grease/adhesive.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 Pack (10 pcs)

Product Description

The dispensing nozzle is convenient when dispensing/suctioning specimens or applying grease/adhesive. The syringe cap can temporarily store samples sucked into the syringe and can be used for luer tip or lock syringes.

Specifications of 1-2752-01

  • Product Type
    Disposable syringe
  • Autoclave
    Not Applicable
  • Size(mm)
    Total Length: 98, Needle: ø1.27 (18G) x 80
  • Specifications
    Dispensing nozzle
  • Manufacturer Product Name
    Dispensing nozzle and syringe cap H4900N
  • Manufacturer Model Number
    H4900N
  • JAN Code
    4580255600935
  • Features
    The dispensing nozzle is convenient when dispensing/suctioning specimens or applying grease/adhesive.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 Pack (10 pcs)
Part Number
1-2752-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,130.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1