(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inter Syringe (2-4986-01)

Inter Syringe (2-4986-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4986-01
2-4986-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale unit Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

฿ 870.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 30mL 1mL Inter Injection Cylinder (clysma tip) 00110721 00110721 4580355117616 1 pc.

฿ 2,122.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100mL 10mL Inter Injection Cylinder (clysma tip) 00110921 00110921 4580355119610 1 pc.

Basic Specifications

  • Product Type
    Disposable syringe
  • Autoclave
    Not Applicable
  • Details Type
    Enema receiver
  • Nozzle
    Center port
  • Footnotes
    This product cannot be used for any purpose other than studies or experiments.
  • Material
    Hard Glass
  • Internal Capacity
    1 pc.

Product Description

Enema receiver

Part Number
2-4986-01
2-4986-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale unit Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

฿ 870.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 30mL 1mL Inter Injection Cylinder (clysma tip) 00110721 00110721 4580355117616 1 pc.

฿ 2,122.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 100mL 10mL Inter Injection Cylinder (clysma tip) 00110921 00110921 4580355119610 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1