(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9924-01 |
1-9924-02 |
2-5385-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Autoclave | Other | Size (mm) |
Specifications | Manufacturer Product Name | Manufacturer Model Number | Accessory | Material | Main Body Material | Filter Material | Power Supply | Weight (g) |
Compatible Pipette Capacity (ml) |
Suction Speed | Discharging rate | Charging adapter voltage | Set Content | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,178.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Not Applicable | Option | 83X97X47 | Desktop stand | Desktop stand 9905700 | 9905700 | - | Silicon | - | - | - | 70 | - | - | - | - | - | 1 pc. | ||
฿ 2,737.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Not Applicable | Option | 75X43X54 | Wall-hanging holder | Wall-hanging holder 9905600 | 9905600 | Mounting Screw Set | Polyamide (PA6) | - | - | - | 35 | - | - | - | - | - | 1 pc. | ||
฿ 42,232.00 ฿ 33,785.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Applicable | - | - | Rechargeable | EM Meister NEW Pipetus Main Body Set | 9908200 | - | - | Polyamide (PA6) | PTFE (Tetrafluoroethylene), 0.2 μm | NiMH (Nickel-Hydrogen Rechargeable Battery) | - | 0.1 to 100 (100 ml is a whole pipette) | 5-stage switching | 2 Stage Switching (Forced/Natural Ejection) | AC100V | Main Body, Charging Adapter, Charging Stand | 1 Set (Main Unit, Charging Adapter, Charging Station) |
Part Number |
---|
1-9924-01 |
1-9924-02 |
2-5385-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Autoclave | Other | Size (mm) |
Specifications | Manufacturer Product Name | Manufacturer Model Number | Accessory | Material | Main Body Material | Filter Material | Power Supply | Weight (g) |
Compatible Pipette Capacity (ml) |
Suction Speed | Discharging rate | Charging adapter voltage | Set Content | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,178.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Not Applicable | Option | 83X97X47 | Desktop stand | Desktop stand 9905700 | 9905700 | - | Silicon | - | - | - | 70 | - | - | - | - | - | 1 pc. | ||
฿ 2,737.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Not Applicable | Option | 75X43X54 | Wall-hanging holder | Wall-hanging holder 9905600 | 9905600 | Mounting Screw Set | Polyamide (PA6) | - | - | - | 35 | - | - | - | - | - | 1 pc. | ||
฿ 42,232.00 ฿ 33,785.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Applicable | - | - | Rechargeable | EM Meister NEW Pipetus Main Body Set | 9908200 | - | - | Polyamide (PA6) | PTFE (Tetrafluoroethylene), 0.2 μm | NiMH (Nickel-Hydrogen Rechargeable Battery) | - | 0.1 to 100 (100 ml is a whole pipette) | 5-stage switching | 2 Stage Switching (Forced/Natural Ejection) | AC100V | Main Body, Charging Adapter, Charging Stand | 1 Set (Main Unit, Charging Adapter, Charging Station) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?