(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AS ONE Corporation ACCUPENSER JR.

AS ONE Corporation ACCUPENSER JR.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-362-03

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    ±1.0
  • Dispensing capacity
    1000~5000(μl)
  • Manufacturer Product Name
    Accupenser Junior AJ-5
  • Manufacturer Model Number
    AJ-5
  • Features
    Any combination can be made as 500 ml and 1 l bottles have the same screw threads. The scale post can be folded without removing the setting. Disassembly and replacement of parts are easy.
  • Specification details
    Autoclavable (121°C, 20 min)
  • Reproducibility
    <0.1%
  • Liquid contact parts material
    Glass/PTFE (Tetrafluoroethylene)
  • Bottle Capacity(ml)
    500
  • Internal Capacity
    1 pc.
Part Number
2-362-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 14,199.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    ±1.0
  • Dispensing capacity
    1000~5000(μl)
  • Manufacturer Product Name
    Accupenser Junior AJ-5
  • Manufacturer Model Number
    AJ-5
  • Features
    Any combination can be made as 500 ml and 1 l bottles have the same screw threads. The scale post can be folded without removing the setting. Disassembly and replacement of parts are easy.
  • Specification details
    Autoclavable (121°C, 20 min)
  • Reproducibility
    <0.1%
  • Liquid contact parts material
    Glass/PTFE (Tetrafluoroethylene)
  • Bottle Capacity(ml)
    500
  • Internal Capacity
    1 pc.

Product Description

Screw caps are the same for 500 ml and 1 L bottles, so they can be combined freely. The scale post can be folded down with the content set. Parts can be disassembled/replaced easily.

Specifications of 2-362-03

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    ±1.0
  • Dispensing capacity
    1000~5000(μl)
  • Manufacturer Product Name
    Accupenser Junior AJ-5
  • Manufacturer Model Number
    AJ-5
  • Features
    Any combination can be made as 500 ml and 1 l bottles have the same screw threads. The scale post can be folded without removing the setting. Disassembly and replacement of parts are easy.
  • Specification details
    Autoclavable (121°C, 20 min)
  • Reproducibility
    <0.1%
  • Liquid contact parts material
    Glass/PTFE (Tetrafluoroethylene)
  • Bottle Capacity(ml)
    500
  • Internal Capacity
    1 pc.
Part Number
2-362-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 14,199.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1