(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-4493-06 |
2-4493-07 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Compatible Pipette | Manufacturer Product Name | Manufacturer Model Number | Tip diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,004.24 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
204 Pieces Per Package |
31 Day(s) | 0.5~200μL | Gilson | Gel Loading Tip 1034R-204 | 1034-R-204 | φ0.5 | 1 Pack (204 pcs) | ||
฿ 2,908.45 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
204 Pieces Per Package |
31 Day(s) | 0.5~10μL | Eppendorf | Gel Loading Tip 124-R-204 | 124-R-204 | φ 0.3 | 1 Pack (204 pcs) |
0.5 mm round models are effective with SDS-PAGE gel. 0.3 mm flat type is effective for the sequencing gel. Material is autoclave-compatible virgin polypropylene.
Part Number |
---|
2-4493-06 |
2-4493-07 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Compatible Pipette | Manufacturer Product Name | Manufacturer Model Number | Tip diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,004.24 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
204 Pieces Per Package |
31 Day(s) | 0.5~200μL | Gilson | Gel Loading Tip 1034R-204 | 1034-R-204 | φ0.5 | 1 Pack (204 pcs) | ||
฿ 2,908.45 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
204 Pieces Per Package |
31 Day(s) | 0.5~10μL | Eppendorf | Gel Loading Tip 124-R-204 | 124-R-204 | φ 0.3 | 1 Pack (204 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?