(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-652-24 |
2-652-27 |
2-652-35 |
2-652-43 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity range | Compatible Model | Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,327.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
200 Pieces Per Package |
Same day | 1000~5000(μl) | NPP、NPX2、NPLO2-5000、11DG-5000 | Premium Tip (Bulk) BMT2-X | 00-BMT2-X | 1 Pack (200 pcs) | ||
฿ 4,869.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
200 Pieces Per Package |
Same day | 1000~10000(μl) | NPP、NPX2、NPLO2-10000 | Premium Tip (Bulk) BMT2-Z | 00-BMT2-Z | 1 Pack (200 pcs) | ||
฿ 4,602.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
1,000 Pieces Per Package |
Same day | 2~200(μl) | NPP、NPX2、NPLO2、NLE-20、100、200、NP7-8S、8L、12S、12L、NPV-S、M、NPF20~200 | Premium Tip (Bulk) BMT2-SG | 00-BMT2-SG | 1 Pack (1,000 pcs) | ||
฿ 4,660.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | 100~1000μL | NPP・NPX2・NPLO2・NLE-1000・NPV-L・NPF500/1000 | Premium Tip 00-BMT2-LER | 00-BMT2-LER | 1 case (96 pcs x 10 racks) |
Micropipette tips made of PP (polypropylene).
The volume range is 100 to 1,000 (µl).
Part Number |
---|
2-652-24 |
2-652-27 |
2-652-35 |
2-652-43 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity range | Compatible Model | Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,327.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
200 Pieces Per Package |
Same day | 1000~5000(μl) | NPP、NPX2、NPLO2-5000、11DG-5000 | Premium Tip (Bulk) BMT2-X | 00-BMT2-X | 1 Pack (200 pcs) | ||
฿ 4,869.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
200 Pieces Per Package |
Same day | 1000~10000(μl) | NPP、NPX2、NPLO2-10000 | Premium Tip (Bulk) BMT2-Z | 00-BMT2-Z | 1 Pack (200 pcs) | ||
฿ 4,602.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
1,000 Pieces Per Package |
Same day | 2~200(μl) | NPP、NPX2、NPLO2、NLE-20、100、200、NP7-8S、8L、12S、12L、NPV-S、M、NPF20~200 | Premium Tip (Bulk) BMT2-SG | 00-BMT2-SG | 1 Pack (1,000 pcs) | ||
฿ 4,660.00 |
DISPENSER/PIPET/SYRINGE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | 100~1000μL | NPP・NPX2・NPLO2・NLE-1000・NPV-L・NPF500/1000 | Premium Tip 00-BMT2-LER | 00-BMT2-LER | 1 case (96 pcs x 10 racks) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?