(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipette Tip EpTIPS Standard (2-4876-05)

Pipette Tip EpTIPS Standard (2-4876-05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4876-03
2-4876-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 3,617.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 2~200μL epTIPS Standard 93404 93404 1 Box (500 pcs x 2 Bags)

฿ 3,730.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 50~1000μL epTIPS Standard 93406 93406 1 Box (500 pcs x 2 Bags)

Basic Specifications

  • Product Type
    Pipette Tip
  • Autoclave
    Not Applicable
  • Product Name
    Standard
  • Chip Material
    PP (Polypropylene)
  • Internal Capacity
    1 Box (500 pcs x 2 Bags)

Product Description

[Specifications]
- Material: Tip/PP (polypropylene)
- Type:Standard
- Capacity: 2~200/50~1000 μL

Part Number
2-4876-03
2-4876-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 3,617.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 2~200μL epTIPS Standard 93404 93404 1 Box (500 pcs x 2 Bags)

฿ 3,730.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 50~1000μL epTIPS Standard 93406 93406 1 Box (500 pcs x 2 Bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1