(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9648-01 |
1-9648-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Manufacturer Product Name | Part Number | JAN Code | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.00 |
SLIDE-GLASS STORAGE & RELATED | 1 Pack(s) |
200 Pieces Per Package |
Same day | Made of Soda Glasses | Cover Glasses 10211818C | 10211818C | 4560111756846 | Soda Glass | ||
฿ 318.00 |
SLIDE-GLASS STORAGE & RELATED | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | Made of Borosilicate Glasses | Cover Glasses 10101818 | 10101818 | 4560111756853 | Borosilicate Glasses |
Vacuum pump packing
Part Number |
---|
1-9648-01 |
1-9648-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Manufacturer Product Name | Part Number | JAN Code | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.00 |
SLIDE-GLASS STORAGE & RELATED | 1 Pack(s) |
200 Pieces Per Package |
Same day | Made of Soda Glasses | Cover Glasses 10211818C | 10211818C | 4560111756846 | Soda Glass | ||
฿ 318.00 |
SLIDE-GLASS STORAGE & RELATED | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | Made of Borosilicate Glasses | Cover Glasses 10101818 | 10101818 | 4560111756853 | Borosilicate Glasses |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?